Data for operation and environment
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
![]() | Operate the XTS Hygienic only under the specified environmental conditions Operate the Beckhoff XTS Hygienic only in accordance with the specifications for operation and the environment listed in this chapter. This ensures a long service life and proper operation. The service life of the system may be shortened at temperatures above 40 °C. Speak to our Applications Department in case of deviating environmental conditions and operating states of your machine or plant. |
Environmental requirements | |
|---|---|
| -10 to +40 °C |
| -25 to +85 °C |
Specifications for intended use | |
|---|---|
| IP65 / IP66 / IP69K |
| conforms to EN 60068-2-6 |
| conforms to EN61000-6-2 / EN61000-6-4 |
| CE |
