Curved rails
- ►Grease the support surfaces 1 and 2 of the curved rail 3 with Vaseline
- ►Insert locating pins 1 and 2 into the curved rail 3
- ►Insert locating pins 1 and 4 into the guide rails
- ►Push seals 2 and 3 with the pre-cut edge downwards onto the locating pins
- ►Push curved rail 2 onto the curved module 3 up to a distance 1 of approx. 30 mm
- ►Guide seal 2 around the curved module 3 from top to bottom
- ►Press seal into the groove between curved module and curved rail 1 and 4 with your fingernail
- ►Guide the seal on the other side of the system around the curved module in the same way
- ►Press seal 1 into the groove 2 between guide rail and the straight modules with your fingernail
- ►To facilitate mounting, lift or move the guide rail slightly
- ►Continue pressing the seal in up to the end of the guide rail
- ►Mount the seal on the other side of the system in the same way
- ►Screw in the screws 1 of the guide rail hand tight in order to fix the seals 2 on both sides of the system
- ►Grease seals 2 between guide rail and curved rail 1 and 3 on both sides of the system with Vaseline
- ►Push curved rail 1 carefully onto curved module 2
- ►Make sure that the seal remains in place
- ►Screw the screw with sealing ring 2 in the center of the curved rail hand tight in order to press the curved rail completely against the curved module
- ►Then screw in the other screws with sealing rings 1 and 3 hand tight
- ►Loosen the fixed screws 1 in the upper guide rail somewhat in order to mount the ends of the seals
- ►Mount the second curved rail with seals in the same way
The ends of the seals overlap at the starting points.
- ►Cut diagonally through both ends 2 of the overlapping seals 1 and 3 with a cutting tool
A scalpel or a hobby knife, for example, is a suitable cutting tool.
- ►Cut the seal on the other side of the system to length in the same way
- ►Loosen the screws in the upper guide rail somewhat in order to glue the seals
- ►Apply adhesive to one end 1
- ►Press the end into the groove in order to glue the two ends together
- ►Remove surplus adhesive with a lint-free cloth
- ►Glue the seal on the other side of the system in the same way
- ►Tighten the screws in the upper guide rail hand tight again
Completion of the assembly
- ►Screw all screws in the machine bed tight
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
|---|---|
Screws, M5 x 20 | 8 |
- ►Screw all screws on the guide rails of the entire system tight
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
|---|---|
Screws, M4 x 45 | 6 |
- ►Screw all screws on the electrical interfaces of the entire system tight
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
|---|---|
Screws, M4 x 12 | 3 |
- ►Cut off the overhanging part of the seal 1 flush to the rail with a cutting tool
A scalpel or a hobby knife, for example, is a suitable cutting tool.
- ►a scalpel or hobby knife
- ►Cut all further seals to length in the same way