Straight guide rails
- ►Always use guide rail 2 with lock 1 at the top on the assembled system 3
- ►Insert locating pins 1, 2 and 3 in all straight modules and both curved modules
- ►Insert locating pins 2 and 4 into the guide rail 3
- ►Push seal 1 with the pre-cut edge 5 downwards onto the locating pins
- ►Place the guide rail 2 straight onto the locating pins in the upper modules
- ►Then place the lock 1 straight onto the locating pins
- ►Screw in the screws with sealing rings 1, leaving only a minimal gap, in order to fix guide rail and lock
- ►Assemble the lower guide rail in the same way, securing the guide rail with your hand until the screws have been screwed in
- ►When mounting the seals between modules and rails, make sure that the flat side 1 faces outwards and the round side 2 inwards
- ►Make sure that all seals are mounted flush with the system components
- ►Avoid tensile stress on the seals
- ►Press seal 1 into the groove between module 2 and straight guide rail 3 with your fingernail
- ►To facilitate mounting, lift or move the guide rail slightly
- ►Continue pressing the seal in up to the end of the guide rail
- ►Press seal 1 into the groove 2 on the other side of the system in the same way
- ►Screw in the screws 2 of the guide rail hand tight in order to fix the seals 1 on both sides of the system
![]() | Align the rails to fit the modules The guide rails must be mounted on the modules in a certain alignment. To do this, position the bore holes in the rails over the tapped holes in the modules. If the alignment is wrong, the screws will not mate with the tapped holes in the modules and cannot be screwed in. |
![]() | Simple gluing of the seal ends During the assembly, the ends of the seals between modules and rails must be glued. For simple and exact gluing, begin with the insertion of the seals approximately in the center on a module and the center of a straight guide rail. |