Seals
- ►Grease the gap 2 between modules 1 and 3 with Vaseline
- ►Push seal 1 between the modules, folding the seal end 2 to the side
- ►Carefully brush the upper part of the seal downwards with a little pressure
- ►Fold the seal end 2 back and carefully push it into the groove between the machine bed and the modules
- ►Following the assembly, brush seal 1 downwards until it overlaps at the electrical interface 2
- ►Remove the surplus Vaseline with a lint-free cloth
- ►Mount all further seals between the modules in the same way
- ►Grease all O-ring contours 1 of the seal 2 for the electrical interface with Vaseline
- ►Insert seal 1 at the electrical interface, pressing the O-ring contours fully into the grooves
- ►Press the seal end 2 carefully into the groove between the machine bed and the modules
- ►Remove the surplus Vaseline in the area of the connector with a lint-free cloth
- ►Mount all other seals on the electrical interfaces in the same way
- ►Insert locating pin 1 at an angle between the curved module and the straight module, then swivel it into the groove 2
- ►Mount the three other locating pins between the curved modules and the straight modules in the same way
- ►When mounting the seals between the machine bed and the modules, make sure that the flat side 1 faces outwards and the round side 2 inwards
- ►Make sure that all seals are mounted flush with the system components
- ►Avoid tensile stress on the seals
- ►Press the short end of the seal 1 into the corners 2 on the curved module with your fingernail, then mount the straight part of the seal in the same way
- ►To facilitate mounting, lift or move the modules slightly
- ►Mount the short end of seal 1 on the other side of the curved module 2 in the same way
- ►Screw in the screws 2 of the curved module hand tight in order to fix the seals 1 on both sides
- ►Press the long end of the seal 2 into the corners 3 on the curved module with your fingernail, then mount the short part of the seal between the corners in the same way
- ►To facilitate mounting, lift or move the modules slightly
- ►Leave the long legs 1 of the seal hanging down. Make sure that the seal does not get dirty on the floor
- ►Mount the long end of seal 2 on the other side of the curved module 1 in the same way
- ►Screw in the screws of the curved module hand tight in order to fix the seals on both sides
- ►Press the long leg 3 of the seal in between the straight modules 1 and the machine bed 2 with your fingernail
- ►To facilitate mounting, lift or move the modules slightly
Notice | |
Make sure the seals are seated correctly Make sure that the O-ring contours are seated correctly in the intended grooves. If seals are mounted improperly, fluid can penetrate into the electrical interfaces and damage the system. |
![]() | Simplified assembly Initially insert only the locating pins between the curved modules and straight modules in order to facilitate the mounting of the seals between the machine bed and the modules. The locating pins between the straight modules are mounted later. |
![]() | Allow the seal legs to overlap When assembling, the long legs of the seals must overlap the short end. The seal parts will be shortened and glued at a later time. |
Long legs overlap the short end.
- ►Mount the long legs of the seal on the other side of the system in the same way
- ►Insert locating pin 1 at an angle between the straight modules, then swivel it into the groove 2
- ►Mount all further locating pins between the straight modules in the same way
- ►Screw in the screws with sealing rings 2 on the straight module 1 hand tight
- ►Mount the other screws with sealing rings on the straight modules in the same way, except on the two straight modules with overlapping seals
- ►After assembly, check that the screws are seated correctly and flush and correct them if necessary
- ►Cut diagonally through both ends 3 of the overlapping seals 1 and 2 with a cutting tool
![]() | Do not fix the modules with overlapping seal The two straight modules on which the seals overlap on both sides must not be fixed yet. |
A scalpel or a hobby knife, for example, is a suitable cutting tool.
- ►Cut all three further overlapping seals to length in the same way
- ►Apply adhesive to one end 1
- ►Press the end into the groove in order to glue the two ends together
- ►Remove surplus adhesive with a lint-free cloth
- ►Glue all three further cut seals in the same way
- ►Screw in all screws with sealing rings 1 and 2 on the two remaining modules hand tight
- ►Screw in screws 1 in order to fix the locating pin 2 between the modules
- ►Fix all other locating pins between the modules in the same way with screws