Parallel connection of the modules

Single-channel contactor switch-off

The figure below shows a wiring example of a single-channel contactor switch-off for a maximum of two modules:

Parallel connection of the modules 1:

 

24 VDC power supply unit

48 VDC power supply unit

Beckhoff power supply unit

PS3001-2420-0001
PS3031-2420-0001

PS3011-4820-0000
PS3031-4820-0000

Primary fusing

See documentation for power supply unit on www.beckhoff.com

See documentation for power supply unit on www.beckhoff.com

Secondary fusing

Overcurrent protection terminal
24 V DC, 2-channel, 4 A/4 A, Beckhoff EL9222-6644 or EL9227-6644 with extended functions

Outlet to module with supply
16 A "B" circuit breaker, Siemens 5SY6116-6

Outlet to brake chopper terminal
4 A "C" circuit breaker, Siemens 5SY6104-7

Single-channel contactor switch-off
Siemens 3RT2526-2BB40 + 3RT2926-1CB00
Self-locking of the movers according to the armature short-circuit principle

Modules have no "Safe Torque Off" STO and no "Safe Limited Speed" SLS function