Pin assignment of the power cable
Here is an overview of the cable configuration for the establishment of the power supply:
The following table shows the cable configuration for the power cable of the XTS Hygienic:
| Wire color | Signal | Wire cross-section | 
|---|---|---|
| brown | +48 V | 4 mm2 | 
| blue | GND, 48 V | 4 mm2 | 
| red | +24 V | 1.5 mm2 | 
| black | GND, 24 V | 1.5 mm2 | 
| Green/yellow PE | Functional earth | 4 mm2 |