Preparation

The illustration below gives you an initial overview of the components that you need for the mechanical installation of the XTS Hygienic in the configuration described here. Please note that the design and composition of the components can deviate and that not all fastening materials are included in the scope of supply as standard.

Preparation 1:

Number

Name

1

Straight modules

2

Straight guide rails with lock

3

Straight guide rails without lock

4

Curved modules

5

Curved rails

6

Rail on support

7

Guard plate for rail on support

8

Stainless steel mover 75 mm, depending on application

9

Aluminum steel mover 75 mm, depending on application

10

Cover with connection card

11

Cover with supply

12

Seals for covers

13

Seals between modules

14

Seals between rails

15

Seals between modules and rails

16

Seals between machine bed and modules, short end

17

Seals between machine bed and modules, long end

18

Locating pins 5 x 14 for modules and rails

19

Locating pins 4 x 24 for seals between modules

20

Short locating pins 5 x 24, outside between straight guide rails and curved rails

21

Long locating pins 5 x 50, inside between straight guide rails and curved rails

22

Screws M5 x 20 with sealing ring for machine bed

23

Screws M4 x 45 with sealing ring for rails

24

Countersunk screws M3 x 6 for locating pins in seals between modules

25

Screws M4 x 12 with sealing ring for covers

26

Set screw M4 x 20 for rail on support

27

Contact washer