Product characteristics
Hygienic design
With the help of the gap-free and dead space-free sealing of the fully encapsulated transport system, all requirements for Hygienic Design and the protection classes IP65, IP66 and IP69K are fulfilled. All surfaces are resistant to chemicals and easy to clean.
Permanent magnets
The permanent magnets are made of a hard magnetic material and can develop large forces even in small designs. Due to the permanent magnets, the movers can position themselves precisely and highly dynamically.
Scalable travel path
The number of installed modules is variable. You can adapt the length of the travel path to suit every application.
Mover variants
There is a choice of two materials for the housing of the movers:
- stainless steel
- or aluminum
Armature short circuit brake
In case of an emergency stop, the movers are automatically decelerated by an armature short-circuit brake.
Integrated power electronics
The entire power electronics is integrated in the modules. You can use every module as a power supply. For the supply you need a 24 V control voltage and a 48 V load voltage.
Software-based control
The XTS Hygienic is controlled by a software-based cascade controller. The control loop structure is stored in the XTS drivers and is calculated cyclically on the control IPC. You do not need any additional drive software.
Programming according to IEC61131-3
The standardized "Motion Control function blocks" according to the PLC Open standard IEC61131-3 are available for the programming of the XTS Hygienic.