Type key
Module
ATH 20xx – xxxx – 000x | Explanation |
---|---|
AT | Product line
|
H | Series
|
20 | Product type
|
xx | Module variants
|
xxxx | Product length
|
000x | Execution
The ordering detail is not extended with standard modules. |
Mover
ATH 901x – 0075 – x550 | Explanation |
---|---|
AT | Product line
|
H | Series
|
90 | Product type
|
1x | Housing variants
|
0075 | Product length
|
x | Magnetic plate set
|
Guide rail
ATH 9xxx – xxxx – 0075 | Explanation |
---|---|
AT | Product line
|
H | Series
|
9x | Product type
|
xx | Rail variants
|
xxxx | Product length
|
0075 | The ordering detail is extended by the mover length for the 180° curve, clothoid. |