LED status display
Number | Explanation |
---|---|
1 | 48 V | 16 A power supply status LED |
2 | 24 V | 4 A power supply status LED |
3 | Link / Act status LED |
4 | EtherCAT status LED |
5 | Drive State status LED |
Number | Explanation |
---|---|
1 | 48 V | 16 A power supply status LED |
2 | 24 V | 4 A power supply status LED |
3 | Link / Act status LED |
4 | EtherCAT status LED |
5 | Drive State status LED |