Completing the installation
- ►Tighten all screws in the machine bed
- ►Observe the specified tightening torques:
Components | Tightening torque |
|---|---|
Screws, M5 x 20 | 8 Nm |
- ►Tighten all screws on the guide rails throughout the system
- ►Observe the specified tightening torques:
Components | Tightening torque |
|---|---|
Screws, M4 x 45 | 6 Nm |
- ►Tighten all screws at the electrical interfaces throughout the system
- ►Observe the specified tightening torques:
Components | Tightening torque |
|---|---|
Screws, M4 x 12 | 3 Nm |
- ►Cut off the protruding parts of the seal [1] flush with the guide rail using a cutting tool
- ►Cut all additional seals to length in the same way