Electrical data and system properties
Electrical data | |
|---|---|
Control voltage | 24 V DC |
Power voltage | 48 V DC |
Current consumption, rated current | 16 A |
Current consumption short-term peak current | < 48 A |
Power consumption control voltage motor modules | 20 W/m |
Maximum section length per motor module with infeed | ≤ 3 m |
Rated power Pn per infeed | 768 W |
Power consumption per mover, 48 V DC | |
At a constant velocity of 2 m/s | 90 W |
At a constant velocity of 4 m/s | 180 W |
At a mass of 1 kg and a peak acceleration of 10 m/s² | 90 W |
At a mass of 1 kg and a peak acceleration of 50 m/s² | 400 W |
System properties | |
|---|---|
Maximum velocity at 48 V DC | 4 m/s |
Acceleration without payload | ≤ 75 m/s2 |
Maximum force at standstill | |
With AT9001-x550-0001 magnetic plate set, 5-pole | 90 N |
With AT9001-x550 magnetic plate set, 5-pole | 90 N |
With AT9001-xAA0 magnetic plate set, 10-pole | 145 N |
Nominal force F0 | |
With AT9001-x550-0001 magnetic plate set, 5-pole | 30 N |
With AT9001-x550 magnetic plate set, 5-pole | 30 N |
With AT9001-xAA0 magnetic plate set, 10-pole | 55 N |
Maximum force at 2 m/s | 75 N |
Typical thermal time constant tTH | 24 min |
Force constant KF at standstill | 7.5 N/A |
Voltage constant KE | 7.1 Vs/m |
Winding resistance of a phase R20 | 0.78 Ω |
Synchronization accuracy at 1.5 m/s within a straight motor module | ≤ ±0.15 mm |
Absolute accuracy within a straight motor module | ≤ ±0.25 mm |
Unidirectional repeatability at standstill | ≤ ±0.01 mm |