Cables
Different cables are available for the motor modules with connectors.
![]() | Longer power cables possible after consultation Other cable lengths on request. For the use of longer power cables, please contact the product specialist responsible for your region or Beckhoff Support: |
support@beckhoff.com |
ZK7A30-3031-Bxxx
The ENP cable for fixed installation is available in different lengths.
Connector: B23 to B23, EtherCAT coded
Bending cycles: 0.1 million
Bxxx – cable length
B005 – 0.5 m
…
B250 – 25 m
ZK7A30-3155-Bxxx
The ENP cable for fixed installation is available in different lengths.
Connector: B23 EtherCAT coded to RJ45 and open end
Bending cycles: 0.1 million
Bxxx – cable length
B010 – 1 m
…
B250 – 25 m
ZK7A14-3031-Axxx
The ENP cable suitable for drag chains is available in different lengths.
Connector: B23 to B23, EtherCAT coded
Bending cycles: 5 million
Axxx – cable length
A010 – 1 m
…
A100 – 10 m
ZK7A14-3155-Axxx
The ENP cable suitable for drag chains is available in different lengths.
Connector: B23 EtherCAT coded to RJ45 and open end
Bending cycles: 5 million
Axxx – cable length
A010 – 1 m
…
A250 – 25 m
