Solution

Number

Solution

1

Adjust cycle time

If necessary, adjust Base Time

2

Check number of movers on the system. If necessary, adjust the number of mover objects in the TcIoXtsDrv object

Adjust the Distributed Clocks settings

Repeat the teaching if necessary

3

Check whether the "Designation string" file exists on the target system via the path:

"C:\TwinCAT\3.1\Target\Config\TcIoXts"

If there is a teaching file with a different "Bezeichnungsstring" (designation string), adjust the "PermanentDataConfiguration.FileNumber" in the parameters (Init) to the existing designation string

4

Repeat the teaching

Check the motor module for valid signals

5

Check the status of the motor module hardware and the installation situation of the motor module:

For example, check for the presence of further metallic components close to the sensor side of the motor module

6

Repeat the teaching. Set the parameter "IsAbortOnTeachingWarningsEnabled" in the TcIoXts driver to FALSE

7

Check that the EtherCAT cables have been laid properly

Check the adapter settings of the CU2508, check whether the EtherCAT cable is connected to the configured port

8

Reconfigure the path with the manager of the TcIoXtsDrv object

9

After starting the Mover 1 detection, wait until a TRUE is displayed in the parameters (online) for:

   •"IsMoverIdDetectionValid"

   • or "HasMoverIdDetectionError"

10

At the start of the MoverID detection, wait until the following results are achieved in the parameters (online):

   • "AreAllMoverPositionsValid" = TRUE

   • "ExpectedMoverCount" = "DetectedMoverCount"

11

Start the Mover 1 detection

12

Check the context setting in the "TcIoXtsDrv" object in the TwinCAT configuration

13

Look up the error ID in the "DiagHistory" of the motor module

Solution on the basis of the error ID in the "Motor module" table in this chapter

14

Adjust the number of movers or use the Multi Core driver

15

Check the system for corrupt or missing files. If necessary, reinstall the TF5850 | TwinCAT 3 XTS

16

Delete the teaching file. Repeat the teaching

17

Check the access rights on the target system

Check for administrator rights

18

Check TwinCAT "Error Output Window" for additional "Warnings". These provide you with information about why the Mover 1 detection failed.

19

Check the configuration and version of the SoftDrive driver

20

Check the number of movers with a Mover 1 magnetic plate set. Reduce to one Mover 1 if necessary

21

Start the Mover 1 detection and wait until "IsMoverIdDetectionValid" is TRUE

22

Do not change the "MoverIdDetectionMode" via PLC