Warning

ID

Message

Cause

Number of the solution

5000

The XTS is designed to run with a cycle time of 250 us. Other cycle times are not supported

Cycle time of the XTS task is not equal to 250 µs:
A cycle time of 375 µs is also possible, but leads to losses of performance

1

 

 

 

 

 

 

 

 

 

 

5001

Too few movers are detected.
Expected = "x", Detected = "y"

Fewer movers on the XTS than configured in the TcIoXtsDrv object

EtherCAT Distributed Clocks settings incorrect

Use of wrong teaching data

 

2

 

4

 

 

 

 

 

 

 

5002

Too many movers are detected. Expected = "x", Detected = "y"

More movers on the XTS than configured in the TcIoXtsDrv object

EtherCAT Distributed Clocks settings incorrect

Use of wrong teaching data

 

2

 

4

 

 

 

 

 

 

 

5003

Teaching file "Bezeichnungsstring" ("Designation string") is missing

Teaching file "Designation string" missing

 

 

3

4

 

 

 

 

 

 

 

5004

Teaching file of XTS module "x" is invalid

Damaged or missing teaching file in the folder:

"C:\TwinCAT\3.1\Target\Config\TcIoXts"

 

 

 

4

 

 

 

 

 

 

 

5005

Abnormal behavior is detected. All values of XTS module "x" are zero

All values in the teaching file are 0

Teaching file is probably corrupt

 

 

 

4

 

 

 

 

 

 

 

5006

Abnormal behavior is detected. All values of XTS module "x" are negative.

All values on the sensor side of the XTS motor module are negative

 

 

 

 

5

 

 

 

 

 

 

5007

Abnormal behavior is detected. All values of XTS module "x" are positive.

All values are positive on the sensor side of the XTS motor module

 

 

 

 

5

 

 

 

 

 

 

5008

Abnormal behavior is detected. Some values of XTS module "x" are not in the expected range (-400, 400)

Offset values too high with some sensors of the XTS motor module

 

 

 

 

 

6

 

 

 

 

 

5009

Is waiting for EtherCAT device "x" to start up.

EtherCAT Master Device "x" not ready to operate, or no connection to the slaves

 

 

 

 

 

 

7

 

 

 

 

5010

Mover "x" is frozen at position "y"

EtherCAT connection interrupted, position "y" is at the transition from a motor module to a power supply module

Incorrectly order of power supply modules when configuring the XTS

 

 

 

 

 

 

 

8

 

 

 

5011

The Mover1 Detection has already been started. Do not start it again.

Mover 1 detection already carried out or restarted during running search: The Mover 1 detection requires a certain time, depending on the number of movers

 

 

 

 

 

 

 

 

9

 

 

5012

Wait for Mover Detection before starting MoverIdDetection

MoverID detection started before completion of the standard mover detection

 

 

 

 

 

 

 

 

 

10

 

5013

The system is waiting for triggering the MoverIdDetection (via PLC or manually)

Mover 1 function configured in the parameters (Init), but no mover 1 found

 

 

 

 

 

 

 

 

 

 

11