Technical aids

For the mechanical installation you need the following aids:

The illustration below gives you an initial overview of the components that you need for the mechanical installation of the XTS in the configuration described here. Please note that the design and composition of the components can deviate and that not all fastening materials are included in the scope of supply as standard.

Technical aids 1:

Position

Name

1

Straight guide rails with lock and fastening materials:

  • M3 x 30 screw, M3 washers and nuts for connecting
guide rails
  • locating pins for guide rails
  • M4 x 40 screws for fastening guide rails
  • M4 x 10 screws for fastening the lock

2

Curved rails and fastening materials:

  • M3 x 30 screw, M3 washers and nuts for connecting
guide rails
  • locating pins for guide rails
  • M4 x 40 screws for fastening guide rails

3

Straight guide rails and fastening materials:

  • M3 x 30 screw, M3 washers and nuts for connecting
guide rails
  • locating pins for guide rails
  • M4 x 40 screws for fastening guide rails

4

Curved modules and fastening materials:

  • Locating pins
  • Rubber seal
  • Connector card

5

Modules without power supply and fastening materials:

  • Locating pins
  • Rubber seal
  • Connector card

6

Modules with power supply* or with connector* and fittings:

  • Locating pins
  • Rubber seal

7

Mover*:

  • 50 mm mover
  • 55 mm mover
  • 70 mm mover

* Depending on the application.