Curved segments

Notice

Do not combine 180° curved segments with option for additional cooling and modules with NCT functionality

Modules with NCT functionality and movers with NCT electronics must not be used together with 180° curved segments with the option for additional cooling.

If you use movers with NCT electronics and 180° curved segments with option for additional cooling, the modules, movers and NCT electronics will be damaged.

  • Do not mount 180° curved segments with option for additional cooling and modules with NCT functionality together in one system.
Curved segments 1:

As the air gap between the NCT electronics [1] and a motor module [2] must be between 0.7 and 1 mm and a 180° curved segment [3] with option for additional cooling is 0.9 mm wider than a straight module with NCT functionality, the modules cannot be used together in a system.

Curved segments 2:
Curved segments 3:

Only mount the curved segments once the straight modules have been installed

Make sure that you mount the curved segments only after having mounted the upper and lower straight modules.

You cannot mechanically close the system if you have not fully mounted the straight modules. Straight modules cannot subsequently be inserted without removing the curved segments.

Curved segments 4:

Connector card on one side only

For modules with infeed, no connector card is used on the side of the connection cables and the connector. There is sealing compound [1] at this point and no opening.








Curved segments 5:

When inserting the curved segment [1], make sure that the connector card [2] engages in the lower straight module and that the locating pins [3] are positioned in the modules. The screw head [4] and the washer [5] must be located inside the recess [6] on the machine bed.

Curved segments 6:
Carefully insert the prepared curved segment [1] into the straight modules [2] and [3] and into the machine bed [4]

Notice

Avoid damaging the cables

Make sure when mounting the curved segments that you insert and fasten the screws behind the cables on the machine bed.

If you insert the screws in front of the cables, the cables could be crushed and damaged when fastening.

Curved segments 7:
Hand-tighten the screws [1] in the curved segment [2]

For modules with connection cables

Ensure that the connection cables [3] are not crushed or damaged by the screw







Curved segments 8:

When inserting the curved segment [1], make sure that the connector card [2] engages in the upper straight module and that the locating pins [3] are positioned in the modules. The screw head [4] and the washer [5] must be located inside the recess [6] on the machine bed.

Curved segments 9:
Carefully insert the curved segment [1] into the straight modules [2] and [3] and into the machine bed [4]
Curved segments 10:
Hand-tighten the screws [1] in the curved segment [2]