Module with connector and cable ZK7A14-3155-Axxx
Identification | Signal | Wire cross-section |
|---|---|---|
Blue | +48 V | 4.0 mm2 |
Black | GND, 48 V | 4.0 mm2 |
Gray | +24 V | 4.0 mm2 |
Brown | GND, 24 V | 4.0 mm2 |
Green/yellow PE | Functional Earth | 4.0 mm2 |
Identification | Signal | Wire cross-section |
|---|---|---|
Blue | +48 V | 4.0 mm2 |
Black | GND, 48 V | 4.0 mm2 |
Gray | +24 V | 4.0 mm2 |
Brown | GND, 24 V | 4.0 mm2 |
Green/yellow PE | Functional Earth | 4.0 mm2 |