24 V DC circuit

Position

Function

1

Primary fuse protection
For the recommended power supply:
3-pole 6 A circuit breaker with B characteristic, Siemens 5SY4306-61)

4

Grounding
Control cabinet grounding

5

Power supply
3-phase 24 V power supply with sufficient power according to the number of connected modules, Beckhoff PS3001-2420-00011) Direct link or Beckhoff PS3031-2420-00011) Direct link

10

Secondary fuse protection to the contactors
4 A circuit breaker with B characteristic, Siemens 5SY4104-61)

11

Secondary fuse protection for the XTS
2-pole 4 A circuit breaker with B characteristic, Siemens 5SY4204-61)

15

Contactor switch-off
1-channel contactor switch-off, emergency stop

17

XTS motor module
Module with infeed AT20x1-02501), AT2x02-0xxx1) or AT2026-02501)