Magnetic plate set 10-pin
- All dimensions in mm
Motor modules1) | Beckhoff mover | Third-party movers | |||
|---|---|---|---|---|---|
Straight | —4) | —4) | —4) | 1102) | 1102) |
Straight, EcoLine | —4) | —4) | —4) | 1153) | 1153) |
22.5° curved segment | —4) | —4) | —4) | 1102) | 1102) |
-22.5° curved segment | —4) | —4) | —4) | 1102) | 1102) |
45° curved segment | —4) | —4) | —4) | 1102) | 1102) |
180° curved segment | —4) | —4) | —4) | —5) | —5) |
180° curved segment, additional cooling | —4) | —4) | —4) | —5) | —5) |
1) | With and without infeed. |
2) | Length of the magnetic plate set: 100 mm. The minimum gap is defined by the magnetic influence of the magnetic plate set and is 110 mm. Depending on the shape and length of the mover, a greater distance may be required. |
3) | The minimum gap is defined by the EcoLine modules and is 115 mm for the 10-pole magnetic plate set. Depending on the shape and length of the mover, a greater distance may be required. |
4) | Not possible. The 10-pole magnetic plate set must not be mounted on Beckhoff movers. |
5) | Not possible. The 10-pole magnetic plate set must not be used with curved segments >45°. |