Magnetic plate set 7-pin
- All dimensions in mm
Motor modules1) | Beckhoff mover | Third-party movers | |||
|---|---|---|---|---|---|
Straight | —3) | —3) | —3) | 852) | 852) |
Straight, EcoLine | —3) | —3) | —3) | 852) | 852) |
22.5° curved segment | —3) | —3) | —3) | 852) | 852) |
-22.5° curved segment | —3) | —3) | —3) | 852) | 852) |
45° curved segment | —3) | —3) | —3) | 852) | 852) |
180° curved segment | —3) | —3) | —3) | 852) | 125 |
180° curved segment, additional cooling | —3) | —3) | —3) | 852) | —4) |
1) | With and without infeed. |
2) | Length of the magnetic plate set: 75 mm. The minimum gap is defined by the magnetic influence of the magnetic plate set and is 85 mm. Depending on the shape and length of the mover, a greater distance may be required. |
3) | Not possible. The 7-pole magnetic plate set must not be mounted on Beckhoff movers. |
4) | Not possible. Movers with mounted NCT electronics and modules with the option for additional cooling cannot be combined with each other. |