Magnetic plate set 5-pin
- All dimensions in mm
Motor modules1) | Beckhoff mover | Third-party movers | |||
|---|---|---|---|---|---|
Straight | 60 | 72 | 72 | 602) | 713) |
Straight, EcoLine | 60 | 72 | 72 | 60 | 713) |
22.5° curved segment | 60 | 68 | 73 | 602) | 733) |
-22.5° curved segment | 62 | 80 | 81 | 602) | 813) |
45° curved segment | 60 | 63 | 80 | 602) | 803) |
180° curved segment | 60 | 60 | 130 | 602) | 1303) |
180° curved segment, additional cooling | 60 | 60 | —4) | 602) | —4) |
1) | With and without infeed. |
2) | Length of the magnetic plate set: 50 mm. The minimum gap is defined by the magnetic influence of the magnetic plate set and is 60 mm. Depending on the shape and length of the mover, a greater distance may be required. |
3) | Length of the NCT electronics: 69 mm. The minimum gap is defined by the NCT electronics and is 71 mm. Depending on the shape and length of the mover, a greater distance may be required. |
4) | Not possible. Movers with mounted NCT electronics and modules with the option for additional cooling cannot be combined with each other. |