Motor module with lubrication channel
- ►Position the module [1] with the locating pin [2] and the push-in fittings [3] in the elongated holes of the machine bed [4]
- ►Carefully push module [1] into module [5]
- ►Make sure that the connector card engages
|  | Mounting motor module with vernier caliper A vernier caliper must be used to align the motor module AT2000-0250-0006 correctly. Mounting with the alignment gauge [+] is not possible as the alignment gauge cannot be positioned flush on the module due to the threaded socket of the motor module AT2000-0250-0006. | 
If a vernier caliper is used, the distance from the outer edge of the first locating pin to the opposite edge of the first locating pin in the aligned module is 255 mm.
- ►Hand-tighten the screw [1] with the washer [2] in the center of the module [3]
- ►Check the distance between the outer edges of the locating pins [4] with a vernier caliper
- ►Ensure that the distance is 255 mm