NCT electronics connector
System properties | |
---|---|
Connection technology | Cage Clamp® |
Protection rating | IP20 |
Connection cross-section mm² | |
solid wire [mm²] | 0.08…1.5 |
stranded wire [mm²] | 0.08 to 1.5 |
ferrule [mm²] | 0.25 to 1 |
Connection cross section AWG | |
solid wire [AWG] | 28 to 16 |
stranded wire [AWG] | 28 to 16 |
ferrule [AWG] | 28 to 18 |
Strip length [mm] | 6 to 7 |