Analog output
System properties | |
|---|---|
Number of outputs | 3 x half bridges with 2 x current measurements OR 1 x full bridge and 1 x half bridge with 1 x current measurement each |
Rated voltage [VDC] | 24 -15 % / +20 % |
Load type | ohmic inductive Lamp load |
Maximum output current [A] | 2 |
Maximum switching frequency [kHz] | 128 |
Duty cycle | 0 to 100 % (TON > 20 ns, TOFF > 200 ns) |