Analog input
System properties | |
|---|---|
Number of analog inputs | 2 |
Technology | single-ended |
Signal voltage [V] | 0 to 10 |
Internal resistance [kΩ] | 500 |
Input filter cut-off frequency [kHz] | 2 |
Resolution | 12 bit |
Measuring error, relative to the full scale value | < ±0.3 % |