Digital output
System properties | |
|---|---|
Number of digital outputs | 41) |
Connection technology | 1-wire conductor |
Rated voltage [VDC] | 24 -15 % / +20 % |
Load type | ohmic inductive Lamp load |
Changeover times TON [µs] | 20 typ. |
Changeover times TOFF [µs] | 10 |
Short-circuit current [A] | < 2 typ. |
Breaking energy (ind.) maximum [mJ/channel] | < 50 |