Digital input
System properties | |
|---|---|
Number of digital inputs | 21) |
Connection technology | 1-wire conductor |
Rated voltage [VDC] | 24 -15 % / +20 % |
Signal voltage "0" [V] | -3 to +5 |
Signal voltage "1" [V] | 11 to 30 |
Input filter | configurable |
Standard [ms] | 3 |
minimum [µs] | 10 |
Counter function | 1 x up counter/down counter 1 x up counter or down counter |
Counter depth | 32 bit |
Counter property | Set counter Switching outputs Reset counter |
Latch function [VDC] | 24 Latch input |
Latch resolution [µs] | 4 32-bit time value |