Straight, with lubrication channel
- ►Insert short locating pins [1] and a long locating pin [2] into the module
- ►Insert the seal [1]
- ►Insert the O-rings [1] into the threaded sockets [2]
Connector card
With a connector card, one or more modules without infeed are connected with a module with infeed to form an infeed line. Each module without infeed must be connected to an infeed line via a connector card.
Correct connector card for modules AT2000-0250-0006
A connector card ZX2000-0100 [2] must be inserted into the modules AT2000-0250-0006 [1] to establish the connection between the modules.
The short connector card ZX2000-0200 [3] must not be inserted into the modules AT2000-0250-0006 [1], as it does not protrude from the module and cannot establish a connection between the modules.
Notice | |
Insert connector card correctly The connector card only fits into the module in one position. If you insert the connector card incorrectly into the module, the contacts on the connector card or the contacts in the module may be damaged. |
The lettering insert this side first [1] must be inserted into the module at the position of the seal. Push the connector card into the module up to the marking [2]. The lettering [3] must be on the side of the name plate.
- ►Insert connector card [1] at the position of the seal [2]