Straight, EcoLine, with plug connector for infeed
Modules | AT2202-0500 |
|---|---|
Height [mm] | 96 |
Length [mm] | 500 |
Weight without attachments [kg] | 4.3 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |
Modules | AT2202-0500 |
|---|---|
Height [mm] | 96 |
Length [mm] | 500 |
Weight without attachments [kg] | 4.3 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |