Straight EcoLine modules bottom

Straight EcoLine modules bottom 1:
Position the module [1] with the locating pins [2] in the elongated holes of the machine bed [3] and secure it against falling out
Straight EcoLine modules bottom 2:
Hand-tighten the screw [1] with the washer [2] in the module [3]
Make sure that the module [3] is slightly movable in the elongated holes
Straight EcoLine modules bottom 3:
Add further modules [1], depending on the length of the infeed line or module type, with or without connector card
Position the modules with a vernier caliper and secure against falling out
Ensure that the distance between the locating pins is maintained:

505 mm from the outer edge of the first locating pin of one module to the outer, opposite edge of the first locating pin in the adjacent module.

Hand-tighten the screw [2] with washer [3] in the module