Straight EcoLine modules top

Straight EcoLine modules top 1:
Position module [1] with the locating pins [2] in the elongated holes in the machine bed [3]
Carefully push module [1] into module [4]
Make sure that the connector card engages







Straight EcoLine modules top 2:

The distance from the outer edge of the first locating pin to the opposite edge of the first locating pin in the adjacent EcoLine module is 505 mm.

Straight EcoLine modules top 3:
Hand-tighten the screw [1] with the washer [2] in the module [3]
Check the distance between the outer edges of the locating pins [4] with a vernier caliper
Ensure that the distance is 505 mm
Install all other modules in the same way