Straight, EcoLine, without infeed

Straight, EcoLine, without infeed 1:
Insert short locating pins [1] and a long locating pin [2] into the module
Straight, EcoLine, without infeed 2:
Insert the seal [1]


Connector card

With a connector card, one or more modules without infeed are connected with a module with infeed to form an infeed line. Each module without infeed must be connected to an infeed line via a connector card.

Correct connector card for modules AT2200-0xxx

Straight, EcoLine, without infeed 3:

The short ZX2000-0200 [2] connector card must be inserted into the EcoLine AT2200-0500 [1] modules to establish the connection between the modules.

The ZX2000-0100 [3] connector card must not be inserted into the EcoLine [1] modules, as it protrudes too far out of the module and cannot be inserted far enough into the next module. The modules cannot be connected to each other and the distance between the modules is too large.

Notice

Insert connector card without tools

The connector card must be easy to insert into the module. Do not use any additional tools to knock the connector card into the module.

If an incorrect connector card is inserted into the module or if a connector card that is too long is inserted into the module, the contacts on the connector card or the contacts in the module may be damaged.

Notice

Insert connector card correctly

The connector card only fits into the module in one position.

If you insert the connector card incorrectly into the module, the contacts on the connector card or the contacts in the module may be damaged.

Straight, EcoLine, without infeed 4:

The cut-out [1] must be located on the upper, outer edge of the connector card. The lettering XTS-Connector [2] must be on the side of the name plate.

Straight, EcoLine, without infeed 5:
Insert connector card [1] at the position of the seal [2]