Reduce air gap

Notice

Air gap must be at least 0.85 mm

To check the air gap, the mover must be on the guide rail. The air gap must be at least 0.85 mm.

If the air gap is too small, damage to the mover and the system may result.

Reduce air gap 1:
Turn the set screw [1] counterclockwise

Rotation

Change in air gap [mm]

¼

0.2

Check the air gap

If the air gap is not yet set correctly:

Turn the set screw counterclockwise again

OR

Increasing the air gap

Further information can be found in chapter Increasing the air gap.

Reduce air gap 2:

When the air gap is set correctly, the fastening screw must be tightened.

Tighten the fastening screw [1]
Observe tightening torques:

Components

Tightening torque [Nm]

Screws, M4 x 25

3