Cables
| |
Do not extend cables The power cable of the module with connection cables is designed with a length of 5 m and the optional power cables for modules with connector are designed with a length of up to 25 m to match the 16 A "B" circuit breaker of the power supply unit. Never extend the power cables, since correct tripping of the circuit breaker cannot be guaranteed with an extended power cable. Extending the power cables can cause irreparable damage to the modules or result in electrocution causing serious injury or death. |
Beckhoff cables have been tested with regard to the materials, shielding and connection method used. They ensure proper functioning and compliance with statutory regulations such as EMC and UL. The use of other cables may lead to unexpected interference and invalidate the warranty.
![]() | Beckhoff recommendation for correct application and assembly:
|
Laying
The following cables are integrated in modules with connection cables:
- 5 m orange power cable:
Lapp cable 3 x 2.5 mm2 + 2 x 0.75 mm2 - 5 m green EtherCAT cable:
ZK1090-9191-0050
For modules with connectors, the following cables can be connected for fixed installation:
- ZK7A30-3155-Bxxx black with yellow stripes:
ENP cable 3 x 4 mm2 + 2 x 1.5 mm2 + 1 x 4 x AWG22 EtherCAT - ZK7A30-3031-Bxxx black with yellow stripes:
ENP cable 3 x 4 mm2 + 2 x 1.5 mm2 + 1 x 4 x AWG22 EtherCAT
For modules with connectors, the following cables can be connected for track sections with drag chain:
- ZK7A14-3155-Axxx black with yellow stripes:
ENP cable 5 x 4 mm2 + 1 x 4 x AWG22 EtherCAT - ZK7A14-3031-Axxx black with yellow stripes:
ENP cable 5 x 4 mm2 + 1 x 4 x AWG22 EtherCAT
The ZK7Axx-3031-xxxx cables require the following adapter:
- ZK7A30-AS00-Axxx:
ENP cable 3 x 4 mm2 + 2 x 1.5 mm2 + 1 x 4 x AWG22 EtherCAT
Lay the cables so that they are protected against external damage. Make sure that the cables lie in a position where they are protected against moving machine parts and their acceleration forces.
Note the specified bending radii and bending cycles with different laying for the power cables and EtherCAT cables in the table:
Cable | Bending radii for fixed cables | Bending radii for cables that are moved occasionally | Bending cycles [million] |
|---|---|---|---|
Module with infeed | |||
| 69.6 mm, 6 x outer diameter | 174 mm, 15 x outer diameter |
|
| 52.5 mm, 5 x outer diameter | 78.75 mm, 7.5 x outer diameter |
|
Module with connector and cable ... | |||
| 76.3 mm, 7 x outer diameter | 163.5 mm, 15 x outer diameter | 0.1 |
| 76.3 mm, 7 x outer diameter | 163.5 mm, 15 x outer diameter | 0.1 |
| 60 mm, 4 x outer diameter | 105 mm, 7 x outer diameter | 5 |
| 60 mm, 4 x outer diameter | 105 mm, 7 x outer diameter | 5 |
| 32.5 mm, 5 x outer diameter | 48.75 mm, 7.5 x outer diameter | 3 |

