Parallel connection of the power supply of several modules

Parallel connection of the power supply of several modules 1:
* for self-locking the mover according to the armature short-circuit principle

 

24 VDC circuit

48 VDC circuit

Power supply

3-phase power supply with sufficient power according to the number of connected modules

Beckhoff recommends:
Beckhoff PS3001-2420-0001 direct link
Beckhoff PS3031-2420-0001 direct link

3-phase power supply with sufficient power according to the number of connected modules

Beckhoff recommends:
Beckhoff PS3011-4820-0000 direct link
Beckhoff PS3031-4820-0000 direct link

Primary protection

For the recommended power supply:
3-pin 6 A circuit breaker with B characteristic

For the recommended power supply:
3-pin 6 A circuit breaker with B characteristic

Secondary protection

2-pin 4 A circuit breaker with B characteristic

Beckhoff recommends:
Siemens 5SY4204-6

32 A circuit breaker with B characteristic

Beckhoff recommends:
Siemens 5SY6132-6

Optional:
Buffer module

 

Beckhoff recommends:
Beckhoff PS9031-4820-0001

Output to module with infeed

 

16 A circuit breaker with B characteristic

Beckhoff recommends:
Siemens 5SY6116-6

Output to brake chopper terminal

 

4 A circuit breaker with C characteristic

Beckhoff recommends:
Siemens 5SY6104-7

Contactor switch-off

1-channel contactor switch-off

2-channel contactor switch-off*

Beckhoff recommends:
Siemens 3RT2526-2BB40 + Siemens 3RT2926-1CB00