Technical data
NTC energy transfer | |
---|---|
Nominal output [W] | ≤ 35 |
Peak power [W] | ≤ 75 |
Output voltage [VDC] | 24 |
Energy transfer | continuous |
NCT data transmission | |
---|---|
Communication cycle [µs] | 250 |
Communication orientation | Bidirectional |
Time behavior | µs-accurate DC synchronization |
Communication devices | no system limits, individual address assignment of movers possible |
Communication types | cyclic and acyclic |
Data transmission | continuous |