NTC energy transfer
| System properties | |
|---|---|
| Nominal output [W] | ≤ 35, depending on the position and distance of the movers | 
| Peak power [W] | ≤ 75, depending on the position and distance of the movers | 
| Output voltage [VDC] | 24 | 
| Energy transfer | continuous | 
| System properties | |
|---|---|
| Nominal output [W] | ≤ 35, depending on the position and distance of the movers | 
| Peak power [W] | ≤ 75, depending on the position and distance of the movers | 
| Output voltage [VDC] | 24 | 
| Energy transfer | continuous |