2 x 9 NCT electronics connection strip

The NCT electronics for mover AT9014-1070-x550 and for third-party movers has a 2 x 9 connector strip.

2 x 9 NCT electronics connection strip 1:

Position

Name

1

Digital input 1

2

Digital input 3 / analog input 1

3

Digital input 2

4

Digital input 4 / analog input 2

5

Digital output 1

6

Digital output 3

7

Digital output 2

8

Digital output 4

9

Not yet occupied.

10

Not yet occupied.

11

Not yet occupied.

12

Not yet occupied.

13

Ground

14

24 V

15

PWM output A

16

Ground

17

PWM output B

18

PWM output C