180° curved segment
AT9050- | 0500-0050 | 0500-0x70 |
---|---|---|
Length of travel distance [mm] | 500 | 500 |
Length [mm] | 263.8 | 263.8 |
Total height [mm] | 384.7 | 384.7 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 680 | 730 |
AT9050- | 0500-0050 | 0500-0x70 |
---|---|---|
Length of travel distance [mm] | 500 | 500 |
Length [mm] | 263.8 | 263.8 |
Total height [mm] | 384.7 | 384.7 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 680 | 730 |