45° curved segment, 180° curve
AT9040- | 1250-0070 |
---|---|
Length of travel distance [mm] | 1250 |
Length [mm] | 625.4 |
Total height [mm] | 754.6 |
Height on the module [mm] | 39 |
Depth [mm] | 22.2 |
Weight [g] | 1485 |
AT9040- | 1250-0070 |
---|---|
Length of travel distance [mm] | 1250 |
Length [mm] | 625.4 |
Total height [mm] | 754.6 |
Height on the module [mm] | 39 |
Depth [mm] | 22.2 |
Weight [g] | 1485 |