45° curved segment, 90° curve
AT9040- | 0750-0055 | 0750-0170 |
---|---|---|
Length of travel distance [mm] | 750 | 750 |
Length [mm] | 625.4 | 625.4 |
Total height [mm] | 406.1 | 406.1 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 870 | 875 |
AT9040- | 0750-0055 | 0750-0170 |
---|---|---|
Length of travel distance [mm] | 750 | 750 |
Length [mm] | 625.4 | 625.4 |
Total height [mm] | 406.1 | 406.1 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 870 | 875 |