-22.5° curved segment
AT9025- | 1466-0055 | 1466-0170 |
|---|---|---|
Length of travel distance [mm] | 1466 | 1466 |
Length [mm] | 847.3 | 847.3 |
Total height [mm] | 878.7 | 878.7 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 1520 | 1520 |
AT9025- | 1466-0055 | 1466-0170 |
|---|---|---|
Length of travel distance [mm] | 1466 | 1466 |
Length [mm] | 847.3 | 847.3 |
Total height [mm] | 878.7 | 878.7 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 1520 | 1520 |