22.5° curved segment
AT9020- | 1250-0055 | 1250-0170 |
---|---|---|
Length of travel distance [mm] | 1250 | 1250 |
Length [mm] | 943 | 943 |
Total height [mm] | 724.5 | 724.5 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 1400 | 1410 |
AT9020- | 1250-0055 | 1250-0170 |
---|---|---|
Length of travel distance [mm] | 1250 | 1250 |
Length [mm] | 943 | 943 |
Total height [mm] | 724.5 | 724.5 |
Height on the module [mm] | 39 | 39 |
Depth [mm] | 22.2 | 22.2 |
Weight [g] | 1400 | 1410 |