Straight
AT9x00- | 0250 | 0500 | … | 2500 |
|---|---|---|---|---|
Length of travel distance [mm] | 250 | 500 | + 250 | 2500 |
Length [mm] | 276.5 | 526.5 | + 250 | 2526.5 |
Height [mm] | 39 | 39 | 39 | 39 |
Height on the module [mm] | 39 | 39 | 39 | 39 |
Depth [mm] | 22.2 | 22.2 | 22.2 | 22.2 |
Weight [g] | 260 | 540 | + 280 | 2780 |
AT9x00- | 0250 | 0500 | … | 2500 |
|---|---|---|---|---|
Length of travel distance [mm] | 250 | 500 | + 250 | 2500 |
Length [mm] | 276.5 | 526.5 | + 250 | 2526.5 |
Height [mm] | 39 | 39 | 39 | 39 |
Height on the module [mm] | 39 | 39 | 39 | 39 |
Depth [mm] | 22.2 | 22.2 | 22.2 | 22.2 |
Weight [g] | 260 | 540 | + 280 | 2780 |