Removing the guide rollers
Notice | |
Follow the correct sequence when removing the guide rollers Disassemble the guide rollers from the outside to the inside as described below. If you disassemble the guide rollers in a different sequence, this may result in damage to the mover and additional time expenditure. |
Disassembly sequence of the guide rollers
Sequence | Name | Number of items |
|---|---|---|
A | Cylindrical guide roller [3] | 4 |
B | Conical guide roller [4] | 4 |
C | Cylindrical guide roller [1] | 2 |
D | Conical guide roller [2] | 2 |
For more information on the position of the guide rollers, see the chapter Arrangement of the guide rollers on the mover.
![]() | Disassembly example Disassembly is described using the example of a cylindrical guide roller [3]. All other guide rollers are disassembled in the same way. |
- ►Hold the shoulder bolt [1] of the roller [2] with the Torx key [+]
- ►Remove nut [3]
Notice | |
Avoid jamming the shoulder bolt in the base body Pull the shoulder bolt straight out of the base body to avoid jamming. Jamming of the shoulder bolt can result in damage to the base body and additional time requirement. |
- ►Pull the shoulder bolt [1] with roller [2] and adjusting washers or spacer ring straight out of the base body and remove to the side
- ►Disassemble all other guide rollers in the same way
