Removing the guide rollers

Notice

Follow the correct sequence when removing the guide rollers

Disassemble the guide rollers from the outside to the inside as described below.

If you disassemble the guide rollers in a different sequence, this may result in damage to the mover and additional time expenditure.

Disassembly sequence of the guide rollers

Sequence

Name

Number of items

A

Cylindrical guide roller 19 mm, with shoulder bolt M3 x 16 [2]

4

B

Cylindrical guide roller 19 mm, with shoulder bolt M3 x 20 [1]

2

For more information on the position of the guide rollers, see the chapter Arrangement of the guide rollers on the mover.

Removing the guide rollers 1:

Disassembly example

Disassembly is described using the example of a cylindrical guide roller 19 mm with M3 x 16 shoulder bolt [2]. All other guide rollers are disassembled in the same way.

Removing the guide rollers 2:
Hold the shoulder bolt [1] of the roller [2] with the Torx key
Remove nut [3]

Notice

Avoid jamming the shoulder bolt in the base body

Pull the shoulder bolt straight out of the base body to avoid jamming.

Jamming of the shoulder bolt can result in damage to the base body and additional time requirement.

Removing the guide rollers 3:
Pull the shoulder bolt [1] with roller [2] and adjusting washer [3] straight out of the base body and remove to the side
Disassemble all other guide rollers in the same way