Mounting the guide rollers
Notice | |
Follow the correct sequence when mounting the guide rollers Mount the guide rollers from the inside to the outside as described below. Installing the guide rollers in a different sequence may result in extra time requirement, damage to the mover and damage during operation. |
Mounting sequence of the guide rollers
Sequence | Name | Number of items |
---|---|---|
A | Cylindrical guide roller 26 mm [1] | 2 |
B | Cylindrical guide roller 22 mm [2] | 4 |
For more information on the position of the guide rollers, see the chapter Arrangement of the guide rollers on the mover.
![]() | Installation example Mounting is described using the example of a 26 mm cylindrical guide roller [1]. All other guide rollers are mounted in the same way. |
- ►Insert the shoulder bolt [1] with the roller [2] and the adjusting washer [3] into the base body
If the shoulder bolt does not pass smoothly through the roller, check the roller. Further information can be found in chapter Checking the roller.
- ►Secure the shoulder bolt [1] against falling out
- ►Hold the shoulder bolt [1] with the Torx key
- ►Screw nut [2] onto shoulder bolt [1]
- ►Tighten nut [2]
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
---|---|
Nuts, M4 | 5 |
- ►Mount all other guide rollers in the same way
- ►Insert the sealing plug [1] into the base body