Straight, with integrated NCT functionality, without infeed
- ►Insert short locating pins [1] and a long locating pin [2] into the module
- ►Insert the seal [1]
Connector card
With a connector card, one or more modules without infeed are connected with a module with infeed to form an infeed line. Each module without infeed must be connected to an infeed line via a connector card.
Correct connector card for modules AT2100-0xxx
The short connector card ZX2000-0200 [2] must be inserted into the modules AT2100-0xxx [1] with integrated NCT functionality in order to establish the connection between the modules.
The connector card ZX2000-0100 [3] must not be inserted into the modules with integrated NCT functionality [1], as it protrudes too far out of the module and cannot be inserted far enough into the next module. The modules cannot be connected to each other and the distance between the modules is too large.
Notice | |
Insert connector card without tools The connector card must be easy to insert into the module. Do not use any additional tools to knock the connector card into the module. If an incorrect connector card is inserted into the module or if a connector card that is too long is inserted into the module, the contacts on the connector card or the contacts in the module may be damaged. |
Notice | |
Insert connector card correctly The connector card only fits into the module in one position. If you insert the connector card incorrectly into the module, the contacts on the connector card or the contacts in the module may be damaged. |
The cut-out [1] must be located on the upper, outer edge of the connector card. The lettering XTS-Connector [2] must be on the side of the name plate.
- ►Insert connector card [1] at the position of the seal [2]