Mover, length 70 mm
Mover | AT9011-0070 |
|---|---|
Length [mm] | 70 |
Number of rollers | 6 |
Weight [g] | 463 |
Weight [g] | 595 |
Distance between the feedback flag and the motor module [mm] | 0.5 to 1.4 |
Mover | AT9014-x070 |
|---|---|
Length [mm] | 70 |
Number of rollers | 6 |
Weight [g] | 519 |
Weight [g] | 651 |
Distance between the feedback flag and the motor module [mm] | 0.5 to 1.4 |
Payload [g] | 600 |
Payload [g], maximum | 10001) |
Mileage [km] With 600 g payload and Ø 1.5 m/s. | 30000 |